2RB12G0N0160-075N001A0A00

Развернуть таблицу
EN
1/5
Part Number
PN
Type of unit
TU
Screw type diameter lead and nut type
ST
Engineering Designate
ED
Ordering length (L)
OL
Y-distance
YD [mm]
Brake Option
BOPT
Motor flange ID
MFID
Ball guide shaft coating option
BGSCOPT
Bearing option
BROPT
Profile cover option
PCOPT
Hardware option
HOPT
Home and end of stroke sensor option
SSOPT
1
2
2RB12G0N0160-075N001A0A00
2RB12 = 2RB12 unit
G0 = 16mm, 5mm, preloaded
N = no engineering required (standard INCH)
160
75
N = no brake
001
A = standard, 60 Case
0 = standard
A = none
0 = alloy plated
0 = no sensors
2RB16I0N0196-100N001A0A00
2RB16 = 2RB16 unit
I0 = 20mm, 5mm, preloaded
N = no engineering required (standard INCH)
196
100
N = no brake
001
A = standard, 60 Case
0 = standard
A = none
0 = alloy plated
0 = no sensors
Показать сжатый показ (2 конфигурируемого продукта)
ShorttextLinear Motion Systems with Lead or Ball Screw Drive and Ball Guides
Последнее изменение29.10.2024 09:27:20
Единица

Классификации

CNS

CNSERPBASE Object Properties